chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKF 56-0.3M W/LN | TURCK - Your Global Automation Partner
Industrial flange connector Frontmontage
RKF 56-0.3M W/LN
Order ID no. U-12481
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
0.3
Connector A
Female, 7/8″-16 UN
Connector A
7/8″-16 UN
Current (A)
10
Design
Connection Cable
Height
2
Length
100
Number of Pins
5
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
Type
Female
Voltage (V)
600
Width
100
Key Features
Connector A
Female, 7/8″-16 UN
Number of Pins
5
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
In Stock
Price Group
K1
List Price
€ 22,88
Item Total
€ 22,88
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Receptacles
RKF 56-0.3M W/LN
Contact Support