chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FKSDWE 456-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable Connection Cable
FKSDWE 456-1M
Order ID no. U-08088
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CSA, UL
Cable color
Violet
Cable diameter (mm)
7.9
Cable length (m)
1
Cable quality
PUR
Coding
B-coded
Connector A
Female, M12 x 1, B-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.34
Current (A)
4
Design
Connection Cable
Network protocol
PROFIBUS-DP
Number of Pins
5
Receptacle housing material A
Brass
Screw-in thread
PG9
Special features
Shielded
Type
Female
Voltage (V)
250
Key Features
Connector A
Female, M12 x 1, B-coded
Number of Pins
5
Receptacle housing material A
Brass
Screw-in thread
PG9
In Stock
Price Group
D1
List Price
€ 44,77
home
Turck-Shop
Connectivity
Receptacles
FKSDWE 456-1M
Item Total
€ 44,77
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support