chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKF 461-5M | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
RKF 461-5M
Order ID no. U-07515
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
5
Connector A
Female, 7/8″-16 UN
Connector A
7/8″-16 UN
Current (A)
10
Design
Connection Cable
Number of Pins
4
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
Type
Female
Voltage (V)
600
Key Features
Connector A
Female, 7/8″-16 UN
Number of Pins
4
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
In Stock
Price Group
K1
List Price
€ 43,67
Item Total
€ 43,67
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Receptacles
RKF 461-5M
Contact Support