chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FKB 6-1/18.25 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
FKB 6-1/18.25
Order ID no. U-07143
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
1
Connector A
Female, 1/2″-20 UNF
Connector A
1/2″-20 UNF
Current (A)
4
Design
Connection Cable
Height
20
Length
160
Number of Pins
6
Receptacle housing material A
Brass
Screw-in thread
1/4″-18 NPT
Type
Female
Voltage (V)
250
Width
120
Key Features
Connector A
Female, 1/2″-20 UNF
Number of Pins
6
Receptacle housing material A
Brass
Screw-in thread
1/4″-18 NPT
In Stock
Price Group
K1
List Price
€ 21,34
home
Turck-Shop
Connectivity
Receptacles
FKB 6-1/18.25
Item Total
€ 21,34
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support