chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BKFD 19-19-0.5 | TURCK - Your Global Automation Partner
Industrial Mounting Receptacle with Stranded Wires Rear-Mounted
BKFD 19-19-0.5
Order ID no. U-06251
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS
Cable length (m)
0.5
Conductor length (m)
0.5
Connector A
Female, M16 x 0.75
Connector A
M16 x 0.75
Current (A)
3
Design
Connection Cable
Height
10
Length
140
Number of Pins
19
Receptacle housing material A
Brass
Screw-in thread
M18 × 0.75
Type
Female
Voltage (V)
30
Width
100
Key Features
Connector A
Female, M16 x 0.75
Number of Pins
19
Receptacle housing material A
Brass
Screw-in thread
M18 × 0.75
In Stock
Price Group
K1
List Price
€ 96,36
home
Turck-Shop
Connectivity
Receptacles
BKFD 19-19-0.5
Item Total
€ 96,36
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support