chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKF 50-0.5M/NPT | TURCK - Your Global Automation Partner
Actuator and Sensor Receptacles Frontmontage
RKF 50-0.5M/NPT
Order ID no. U-05432
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238
Cable length (m)
0.5
Connector A
Female, 7/8″-16 UN
Connector A
7/8″-16 UN
Current (A)
9
Number of Pins
5
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Type
Female
Voltage (V)
600
Key Features
Connector A
Female, 7/8″-16 UN
Number of Pins
5
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
In Stock
Price Group
K1
List Price
€ 22,55
Item Total
€ 22,55
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Receptacles
RKF 50-0.5M/NPT
Contact Support