chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RXF 126-1M/14.5/NPT | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems Flange
RXF 126-1M/14.5/NPT
Order ID no. U-04326
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
1
Connector A
Female, 7/8″-16 UN, With Stranded Wire
Connector A
7/8″-16 UN
Core cross-section (mm²)
1.31
Current (A)
9
Design
Connection Cable
Height
0
Length
0
Number of Pins
12
Orientation
With Stranded Wire
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Type
Female
Voltage (V)
600
Width
0
Key Features
Connector A
Female, 7/8″-16 UN, With Stranded Wire
Number of Pins
12
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
In Stock
Price Group
K1
List Price
€ 60,94
Item Total
€ 60,94
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Receptacles
RXF 126-1M/14.5/NPT
Contact Support