chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EC-FSE8-0.5/20 | TURCK - Your Global Automation Partner
Accessories for Actuator/Sensor Cables
EC-FSE8-0.5/20
Order ID no. 6936587
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE
Coding
A-coded
Conductor length (m)
0.5
Connection mode
Wire connection
Connector A
Female Receptacle, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.25
Current (A)
2
Height
100
Length
1000
Number of Pins
8
Orientation
Straight
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 x 1.5
Type
Female Receptacle
Voltage (V)
30
Width
1000
Key Features
Connector A
Female Receptacle, M12 x 1, Straight, A-coded
Number of Pins
8
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 x 1.5
In Stock
Price Group
K1
List Price
€ 58,52
home
Turck-Shop
Connectivity
Receptacles
EC-FSE8-0.5/20
Item Total
€ 585,20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support