chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EC-FK12-0.5/16/TS4000 | TURCK - Your Global Automation Partner
Female Flange with Stranded Wires, Front-mounted
EC-FK12-0.5/16/TS4000
Order ID no. 6935963
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE
Coding
A-coded
Conductor length (m)
0.5
Connection mode
Wire connection
Connector A
Female, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.14
Current (A)
1.5
Height
10
Length
100
Number of Pins
12
Orientation
Straight
Receptacle housing material A
Brass
Screw-in thread
M16 x 1.5
Type
Female
Voltage (V)
30
Width
100
Key Features
Connector A
Female, M12 x 1, Straight, A-coded
Number of Pins
12
Receptacle housing material A
Brass
Screw-in thread
M16 x 1.5
In Stock
Price Group
K1
List Price
€ 34,43
home
Turck-Shop
Connectivity
Receptacles
EC-FK12-0.5/16/TS4000
Item Total
€ 34,43
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support