chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EC-FSE8-0.25/20/S4509 | TURCK - Your Global Automation Partner
Male Receptacle with Stranded Wires, Front-mounted
EC-FSE8-0.25/20/S4509
Order ID no. 6935920
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE
Coding
A-coded
Connection mode
Wire connection
Connector A
Male, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.25
Current (A)
2
Height
25
Length
160
Number of Pins
8
Orientation
Straight
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 x 1.5
Type
Male
Voltage (V)
30
Width
110
Key Features
Connector A
Male, M12 x 1, Straight, A-coded
Number of Pins
8
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 x 1.5
In Stock
Price Group
K1
List Price
€ 38,06
home
Turck-Shop
Connectivity
Receptacles
EC-FSE8-0.25/20/S4509
Item Total
€ 380,60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support