chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FK8-0.5 | TURCK - Your Global Automation Partner
Female Flange with Stranded Wires, Front-mounted
FK8-0.5
Order ID no. 6935712
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Coding
A-coded
Conductor length (m)
0.5
Connection mode
Wire connection
Connector A
Female, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.25
Current (A)
2
Height
10
Length
150
Number of Pins
8
Orientation
Straight
Receptacle housing material A
Brass
Screw-in thread
PG9
Type
Female
Voltage (V)
30
Width
20
Key Features
Connector A
Female, M12 x 1, Straight, A-coded
Number of Pins
8
Receptacle housing material A
Brass
Screw-in thread
PG9
In Stock
Price Group
K1
List Price
€ 20,24
home
Turck-Shop
Connectivity
Receptacles
FK8-0.5
Item Total
€ 20,24
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support