chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FK4.6-0.5 | TURCK - Your Global Automation Partner
Female Flange with Stranded Wires, Front-mounted
FK4.6-0.5
Order ID no. 6935711
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Conductor length (m)
0.5
Connection mode
Wire connection
Connector A
Female, M12 x 1, Straight
Connector A
M12 x 1
Orientation
Straight
Receptacle housing material A
Brass
Screw-in thread
PG9
Type
Female
Key Features
Connector A
Female, M12 x 1, Straight
Receptacle housing material A
Brass
Screw-in thread
PG9
home
Turck-Shop
Connectivity
Receptacles
FK4.6-0.5
In Stock
Price Group
K1
List Price
€ 16,28
Item Total
€ 16,28
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support