chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EC-FKFD3-0.5/16 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Female Flange with Strands, Rear-mounted
EC-FKFD3-0.5/16
Order ID no. 6934550
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE
Coding
A-coded
Conductor length (m)
0.5
Connection mode
Wire connection
Connector A
M12 x 1
Core cross-section (mm²)
0.34
Current (A)
4
Height
0
Length
0
Number of Pins
3
Orientation
Straight
Receptacle housing material A
Brass
Screw-in thread
M16 x 1.5
Type
Female
Voltage (V)
250
Width
0
Key Features
Number of Pins
3
Receptacle housing material A
Brass
Screw-in thread
M16 x 1.5
In Stock
Price Group
K1
List Price
€ 21,45
home
Turck-Shop
Connectivity
Receptacles
EC-FKFD3-0.5/16
Item Total
€ 214,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support