chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TB-8M12-5-20/TEL3302 | TURCK - Your Global Automation Partner
Passive Actuator/Sensor Box, M12 × 1 With Homerun Cable, 8-port
TB-8M12-5-20/TEL3302
Order ID no. 6634666
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Cable color
Black
Cable diameter (mm)
10
Cable quality
PVC
Group terminal
Cable
Height
0
Length
0
Number of Pins
4+PE
Number of Ports
8
Port
M12 x 1
Protection class
IP67
Voltage (V)
30
Width
0
Key Features
Group terminal
Cable
Port
M12 x 1
Number of Ports
8
In Stock
Price Group
H1
List Price
€ 318,23
home
Turck-Shop
Connectivity
Passive Junction Boxes
TB-8M12-5-20/TEL3302
Item Total
€ 318,23
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support