chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TB-4M12-4P2-25/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passiver Aktuator-/Sensor-Verteiler M12 x 1 4-fach, mit fest angeschlossener Leitung
TB-4M12-4P2-25/TXL
Order ID no. 100003903
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
6.73
Cable length (m)
25
Cable quality
PUR
Core cross-section (mm²)
0.82
Group terminal
Cable
Height
70
Length
300
Number of Pins
3+PE
Number of Ports
4
Port
M12 x 1
Protection class
IP67
Voltage (V)
30
Width
300
Key Features
Group terminal
Cable
Port
M12 x 1
Number of Ports
4
In Stock
Price Group
H1
List Price
€ 208,45
Item Total
€ 208,45
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Passive Junction Boxes
TB-4M12-4P2-25/TXL
Contact Support