chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MFS3131-0 | TURCK - Your Global Automation Partner
Accessories for Sensors and Actuators
MFS3131-0
Order ID no. 6904950
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
UL
Connection mode
Screw/clamp connection
Connector A
Male, 1/2″, Straight
Connector A
1/2″
Coupling nut/screw material A
Die-cast Zinc
Current (A)
4
Device type
Field-wireable connector
Height
20
Length
50
Number of Pins
3
Orientation
Straight
Screw-in thread
PG7
Type
Male
Voltage (V)
250
Width
50
Key Features
home
Turck-Shop
Connectivity
Field-wireable Connectors
MFS3131-0
Connection mode
Screw/clamp connection
Connector A
Male, 1/2″, Straight
Number of Pins
3
Application
Signal
In Stock
Price Group
K2
List Price
€ 25,63
Item Total
€ 25,63
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support