chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FW-ERKPV0518-SA-S-0465 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
FW-ERKPV0518-SA-S-0465
Order ID no. 100051682
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, UKCA
Coding
A-coded
Connection mode
Screw/clamp connection
Connector A
Female, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Coupling nut/screw material A
Stainless Steel
Cross-sectional connection max. (mm²)
0.75 mm²
Current (A)
4
Device type
Field-wireable connector
Height
20
Length
140
Number of Pins
5
Orientation
Straight
Plug body
Plastic
Type
Female
Voltage (V)
60
Width
165
home
Turck-Shop
Connectivity
Field-wireable Connectors
FW-ERKPV0518-SA-S-0465
Key Features
Connection mode
Screw/clamp connection
Connector A
Female, M12 x 1, Straight, A-coded
Number of Pins
5
Application
Signal
In Stock
Price Group
K2
List Price
€ 22,22
Item Total
€ 22,22
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support