chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSS RJ45S 841BK-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable TPE Cable Jacket
RSS RJ45S 841BK-2M
Order ID no. UX02737
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Black
Cable length (m)
2
Cable quality
TPE
Coding
A-coded
Connector A
Male, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Connector B
Male, RJ45, Straight
Connector B
RJ45
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
8
Number of pins
8
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Shielded
Type
Male
Type
Male
Voltage (V)
42
Key Features
Cable length (m)
2
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, A-coded
Connector B
Male, RJ45, Straight
In Stock
Price Group
D1
List Price
€ 230,67
home
Turck-Shop
Connectivity
Cordsets
RSS RJ45S 841BK-2M
Item Total
€ 230,67
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support