chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKW 3M-3-RS 4T/S1587 | TURCK - Your Global Automation Partner
Industrial Sensor Cable TPE-Kabelmantel
PKW 3M-3-RS 4T/S1587
Order ID no. UX01579
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL Recognized
Cable color
Yellow
Cable length (m)
3
Cable quality
TPE
Connector A
Female, M8 x 1, Right Angle
Connector A
M8 x 1
Connector B
Male, M12 x 1, Straight
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of Pins
3
Number of pins
4
Orientation
Right Angle
Orientation
Straight
Special features
Weldlife cable, Weld spatter resistant
Type
Female
Type
Male
Voltage (V)
125
Key Features
Cable length (m)
3
Cable quality
TPE
Connector A
Female, M8 x 1, Right Angle
Connector B
Male, M12 x 1, Straight
In Stock
Price Group
K1
List Price
€ 47,85
Item Total
€ 47,85
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
PKW 3M-3-RS 4T/S1587
Contact Support