chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM WKM 50-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable PVC Cable Jacket
RSM WKM 50-2M
Order ID no. U99-12951
home
Home
Loading...
Technical Data
Downloads
Application
Power
Approvals
CSA, RoHS, UL Listed
Cable color
Yellow
Cable diameter (mm)
7.6
Cable length (m)
2
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Straight
Connector A
7/8″-16 UN
Connector B
Female, 7/8″-16 UN, Angled
Connector B
7/8″-16 UN
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
9
Design
Extension Cable
Number of Pins
4+PE
Number of pins
4+PE
Orientation
Straight
Orientation
Angled
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
600
Key Features
Cable length (m)
2
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, 7/8″-16 UN, Angled
In Stock
Price Group
K1
List Price
€ 92,07
home
Turck-Shop
Connectivity
Cordsets
RSM WKM 50-2M
Item Total
€ 92,07
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support