chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM WKM 40-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable Extension Cable
RSM WKM 40-10M
Order ID no. U99-12908
home
Home
Loading...
Technical Data
Downloads
Application
Power
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable diameter (mm)
6.7
Cable length (m)
10
Cable quality
PVC
Connector A
7/8″-16 UN
Connector B
7/8″-16 UN
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
9
Design
Extension Cable
Height
0
Length
0
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Angled
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
600
Width
0
Key Features
Cable length (m)
10
Cable quality
PVC
In Stock
Price Group
K1
List Price
€ 117,48
Item Total
€ 117,48
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
RSM WKM 40-10M
Contact Support