chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKCV 254BK-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
AS-Interface cables PVC cable jacket
RKCV 254BK-10M
Order ID no. U9555-10
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA Div. 2
Cable color
Black
Cable length (m)
10
Cable quality
PVC
Coding
A-coded
Connector A
Female, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Height
40
Length
240
Network protocol
AS-Interface
Number of Pins
5
Orientation
Straight
Plug body
Plastic
Type
Female
Voltage (V)
250
Width
190
Key Features
Cable length (m)
10
Cable quality
PVC
Connector A
Female, M12 x 1, Straight, A-coded
In Stock
Price Group
D1
List Price
€ 110,77
Item Total
€ 110,77
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
RKCV 254BK-10M
Contact Support