chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKV 482A-1M | TURCK - Your Global Automation Partner
Fieldbus cables for fieldbus systems Connection Cable
RKV 482A-1M
Order ID no. U8654-1
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Application
Data
Cable length (m)
1
Cable quality
PVC
Core cross-section (mm²)
0.8
Design
Connection Cable
Device type
Premoulded cable
Height
30
Length
210
Network protocol
PROFIBUS-PA
Voltage (V)
300
Width
210
Key Features
Cable length (m)
1
Cable quality
PVC
In Stock
Price Group
K3
List Price
€ 125,73
home
Turck-Shop
Connectivity
Cordsets
RKV 482A-1M
Item Total
€ 125,73
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support