chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSCV RKCV 493B-0.3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cables for fieldbus systems Connection Cable
RSCV RKCV 493B-0.3M
Order ID no. U8201-003
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Data
Cable length (m)
0.3
Cable quality
PVC
Coding
A-coded
Coding
A-coded
Connector A
Male, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Connector B
Female, M12 x 1, Straight, A-coded
Connector B
M12 x 1
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Stainless Steel
Coupling nut/screw material B
Stainless Steel
Design
Extension Cable
Device type
Premoulded cable
Height
10
Length
150
Network protocol
FOUNDATION fieldbus
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
300
Width
150
Key Features
Cable length (m)
0.3
Cable quality
PVC
Connector A
Male, M12 x 1, Straight, A-coded
Connector B
Female, M12 x 1, Straight, A-coded
In Stock
Price Group
K3
List Price
€ 59,18
home
Turck-Shop
Connectivity
Cordsets
RSCV RKCV 493B-0.3M
Item Total
€ 59,18
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support