chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSCV 483B-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cables for fieldbus systems Connection Cable
RSCV 483B-10M
Order ID no. U7945-10
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Cable length (m)
10
Cable quality
PVC
Coding
A-coded
Connector A
Male, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Stainless Steel
Design
Connection Cable
Device type
Premoulded cable
Height
40
Length
210
Network protocol
PROFIBUS-PA
Orientation
Straight
Plug body
Plastic
Type
Male
Voltage (V)
300
Width
210
Key Features
Cable length (m)
10
Cable quality
PVC
Connector A
Male, M12 x 1, Straight, A-coded
home
Turck-Shop
Connectivity
Cordsets
RSCV 483B-10M
In Stock
Price Group
K3
List Price
€ 108,90
Item Total
€ 108,90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support