chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKSW D9S/T 456-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PUR Cable Jacket
RKSW D9S/T 456-1M
Order ID no. U7889-1
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CSA, UL
Cable color
Violet
Cable diameter (mm)
7.9
Cable length (m)
1
Cable quality
PUR
Coding
B-coded
Connector A
M12 x 1
Connector B
D-Sub
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Height
30
Length
210
Network protocol
PROFIBUS-DP
Number of Pins
5
Number of pins
9
Orientation
Straight
Orientation
Angled
Plug body
Plastic
Special features
Shielded
Type
Female
Type
Male
Voltage (V)
250
Width
210
Key Features
Cable length (m)
1
Cable quality
PUR
In Stock
Price Group
D1
List Price
€ 196,79
Item Total
€ 196,79
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
RKSW D9S/T 456-1M
Contact Support