chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC RJ45 840-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet cable TPE cable jacket
RSC RJ45 840-2M
Order ID no. U7819-2
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
RoHS
Cable color
Teal
Cable length (m)
2
Cable quality
TPE
Coding
A-coded
Connector A
M12 x 1
Connector B
RJ45
Coupling nut/screw material A
Brass
Current (A)
2
Design
Extension Cable
Height
15
Length
190
Network protocol
Ethernet
Number of Pins
8
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Male
Voltage (V)
60
Width
140
Key Features
Cable length (m)
2
Cable quality
TPE
In Stock
Price Group
D1
List Price
€ 66,66
home
Turck-Shop
Connectivity
Cordsets
RSC RJ45 840-2M
Item Total
€ 66,66
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support