chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC RJ45 840-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RSC RJ45 840-10M
Order ID no. U7819-10
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Teal
Cable length (m)
10
Cable quality
TPE
Coding
A-coded
Connector A
Male, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Connector B
Male, RJ45, Straight
Connector B
RJ45
Coupling nut/screw material A
Brass
Current (A)
2
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
8
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Male
Voltage (V)
60
Key Features
Cable length (m)
10
Cable quality
TPE
Connector A
Male, M12 x 1, Straight, A-coded
Connector B
Male, RJ45, Straight
In Stock
Price Group
D1
List Price
€ 97,13
home
Turck-Shop
Connectivity
Cordsets
RSC RJ45 840-10M
Item Total
€ 97,13
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support