chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKV 483-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cables for fieldbus systems Connection Cable
RKV 483-2M
Order ID no. U7704-2
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Cable color
Orange
Cable length (m)
2
Cable quality
PVC
Connector A
Female, 7/8″-16 UN, Straight
Connector A
7/8″-16 UN
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Stainless Steel
Current (A)
9
Design
Connection Cable
Device type
Premoulded cable
Height
40
Length
210
Network protocol
PROFIBUS-PA
Number of Pins
4
Orientation
Straight
Special features
Shielded
Type
Female
Voltage (V)
300
Width
140
Key Features
Cable length (m)
2
Cable quality
PVC
Connector A
Female, 7/8″-16 UN, Straight
In Stock
Price Group
K3
List Price
€ 66,22
home
Turck-Shop
Connectivity
Cordsets
RKV 483-2M
Item Total
€ 66,22
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support