chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSV RKV 493-25M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cables for fieldbus systems Extension Cable
RSV RKV 493-25M
Order ID no. U7702-25
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Data
Cable length (m)
25
Cable quality
PVC
Connector A
7/8″-16 UN
Connector B
7/8″-16 UN
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Stainless Steel
Design
Extension Cable
Device type
Premoulded cable
Height
85
Length
300
Network protocol
FOUNDATION fieldbus
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
300
Width
300
Key Features
Cable length (m)
25
Cable quality
PVC
In Stock
Price Group
K3
List Price
€ 236,72
home
Turck-Shop
Connectivity
Cordsets
RSV RKV 493-25M
Item Total
€ 236,72
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support