chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSCV RKCV 483-4M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cables for fieldbus systems Connection Cable
RSCV RKCV 483-4M
Order ID no. U7494-4
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Cable color
Orange
Cable length (m)
4
Cable quality
PVC
Coding
A-coded
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Stainless Steel
Coupling nut/screw material B
Stainless Steel
Current (A)
4
Design
Extension Cable
Device type
Premoulded cable
Height
0
Length
0
Network protocol
PROFIBUS-PA
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Shielded
Type
Male
Type
Female
Voltage (V)
300
Width
0
Key Features
Cable length (m)
4
Cable quality
PVC
In Stock
Price Group
K3
List Price
€ 85,47
home
Turck-Shop
Connectivity
Cordsets
RSCV RKCV 483-4M
Item Total
€ 85,47
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support