chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKSW 455-30M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PVC Cable Jacket
WKSW 455-30M
Order ID no. U7464-30
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CSA, UL
Cable color
Violet
Cable diameter (mm)
8.5
Cable length (m)
30
Cable quality
PVC
Coding
B-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Height
0
Length
0
Network protocol
PROFIBUS-DP
Number of Pins
5
Orientation
Angled
Plug body
Plastic
Special features
Shielded
Type
Female
Voltage (V)
250
Width
0
Key Features
Cable length (m)
30
Cable quality
PVC
In Stock
Price Group
D1
List Price
€ 171,82
home
Turck-Shop
Connectivity
Cordsets
WKSW 455-30M
Item Total
€ 171,82
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support