chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM 579-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PVC Cable Jacket, Thick
RSM 579-1M
Order ID no. U7251
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
UL
Cable color
Gray
Cable diameter (mm)
10.8
Cable length (m)
1
Cable quality
PVC
Connector A
7/8″-16 UN
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Current (A)
5
Design
Connection Cable
Height
20
Length
150
Network protocol
CANopen, DeviceNet
Number of Pins
5
Orientation
Straight
Plug body
Plastic
Special features
Shielded
Type
Male
Voltage (V)
300
Width
120
Key Features
Cable length (m)
1
Cable quality
PVC
In Stock
Price Group
D1
List Price
€ 42,79
home
Turck-Shop
Connectivity
Cordsets
RSM 579-1M
Item Total
€ 42,79
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support