chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSV RKV 492A-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cables for fieldbus systems Extension Cable
RSV RKV 492A-3M
Order ID no. U7231-3
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Application
Data
Cable color
Yellow
Cable length (m)
3
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Straight
Connector A
7/8″-16 UN
Connector B
Female, 7/8″-16 UN, Straight
Connector B
7/8″-16 UN
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Stainless Steel
Current (A)
9
Design
Extension Cable
Device type
Premoulded cable
Height
0
Length
0
Network protocol
FOUNDATION fieldbus
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Armor cable, Shielded
Type
Male
Type
Female
Voltage (V)
300
Width
0
Key Features
Cable length (m)
3
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, 7/8″-16 UN, Straight
In Stock
Price Group
K3
List Price
€ 228,36
home
Turck-Shop
Connectivity
Cordsets
RSV RKV 492A-3M
Item Total
€ 228,36
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support