chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKC 4.4T-1-RSC 4.4T/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and sensor cable Extension Cable
WKC 4.4T-1-RSC 4.4T/S90
Order ID no. U5427-00
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CSA, UL
Cable color
Yellow
Cable diameter (mm)
7.2
Cable length (m)
1
Cable quality
TPU
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.82
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
10
Length
140
Number of Pins
4
Number of pins
4
Orientation
Angled
Orientation
Straight
Plug body
Plastic
Type
Female
Type
Male
Voltage (V)
250
Width
140
Key Features
Cable length (m)
1
Cable quality
TPU
In Stock
Price Group
K1
List Price
€ 71,17
home
Turck-Shop
Connectivity
Cordsets
WKC 4.4T-1-RSC 4.4T/S90
Item Total
€ 71,17
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support