chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKC 4.4T-6-RSC 4.4T/S90 | TURCK - Your Global Automation Partner
Industrial Sensor Cable PUR cable jacket
WKC 4.4T-6-RSC 4.4T/S90
Order ID no. U5325-61
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
6
Cable quality
TPU
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
0
Length
0
Number of Pins
4
Number of pins
4
Orientation
Right Angle
Orientation
Straight
Type
Female
Type
Male
Voltage (V)
250
Width
0
Key Features
Cable length (m)
6
Cable quality
TPU
In Stock
Price Group
K1
List Price
€ 106,26
home
Turck-Shop
Connectivity
Cordsets
WKC 4.4T-6-RSC 4.4T/S90
Item Total
€ 106,26
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support