chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKG 4.4T-0.5-RSE 4.4T/S600 | TURCK - Your Global Automation Partner
Industrial Sensor Cable CPE-Kabelmantel
RKG 4.4T-0.5-RSE 4.4T/S600
Order ID no. U5317-146
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
0.5
Cable quality
CPE
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
20
Length
140
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Type
Female
Type
Male
Voltage (V)
250
Width
120
Key Features
Cable length (m)
0.5
Cable quality
CPE
In Stock
Price Group
K1
List Price
€ 89,87
home
Turck-Shop
Connectivity
Cordsets
RKG 4.4T-0.5-RSE 4.4T/S600
Item Total
€ 89,87
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support