chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC 8.6T-3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable Connection Cable
RKC 8.6T-3
Order ID no. U5312-05
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
3
Cable quality
PVC
Coding
A-coded
Connector A
M12 x 1
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of Pins
8
Orientation
Straight
Plug body
Plastic
Special features
Shielded
Type
Female
Voltage (V)
250
Key Features
Cable length (m)
3
Cable quality
PVC
In Stock
Price Group
K1
List Price
€ 52,80
home
Turck-Shop
Connectivity
Cordsets
RKC 8.6T-3
Item Total
€ 52,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support