chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC 8T-3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable Connection Cable
RKC 8T-3
Order ID no. U5311-91
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Gray
Cable diameter (mm)
5.69
Cable length (m)
3
Cable quality
PVC
Coding
A-coded
Connector A
M12 x 1
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Number of Pins
8
Orientation
Straight
Plug body
Plastic
Type
Female
Voltage (V)
75
Key Features
Cable length (m)
3
Cable quality
PVC
In Stock
Price Group
K1
List Price
€ 66,22
home
Turck-Shop
Connectivity
Cordsets
RKC 8T-3
Item Total
€ 66,22
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support