chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKV 50-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS-DP power cable PVC Cable Jacket
RKV 50-5M
Order ID no. U5157-11
home
Home
Loading...
Technical Data
Downloads
Application
Power
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable diameter (mm)
7.6
Cable length (m)
5
Cable quality
PVC
Connector A
7/8″-16 UN
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Current (A)
9
Design
Connection Cable
Number of Pins
5
Orientation
Straight
Plug body
Plastic
Type
Female
Voltage (V)
600
Key Features
Cable length (m)
5
Cable quality
PVC
In Stock
Price Group
K1
List Price
€ 81,51
Item Total
€ 81,51
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Connectivity
Cordsets
RKV 50-5M