chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CKM 19-19-15/S101 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable TPE cable jacket
CKM 19-19-15/S101
Order ID no. U4708-30
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable diameter (mm)
11.2
Cable length (m)
15
Cable quality
TPE
Connector A
M23 x 1
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Number of Pins
19
Orientation
Straight
Plug body
Plastic
Special features
C-track, High Flex, Suitable for drag chain use
Type
Female
Voltage (V)
150
Key Features
Cable length (m)
15
Cable quality
TPE
In Stock
Price Group
K1
List Price
€ 470,25
home
Turck-Shop
Connectivity
Cordsets
CKM 19-19-15/S101
Item Total
€ 470,25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support