chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WSM WKM 579-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PVC Cable Jacket, Thick
WSM WKM 579-2M
Order ID no. U2776-042
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
UL
Cable color
Gray
Cable diameter (mm)
10.8
Cable length (m)
2
Cable quality
PVC
Connector A
7/8″-16 UN
Connector B
7/8″-16 UN
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
7
Design
Extension Cable
Height
20
Length
180
Network protocol
CANopen, DeviceNet
Number of Pins
5
Number of pins
5
Orientation
Angled
Orientation
Angled
Plug body
Plastic
Special features
Shielded
Type
Male
Type
Female
Voltage (V)
300
Width
180
Key Features
Cable length (m)
2
Cable quality
PVC
In Stock
Price Group
D1
List Price
€ 78,10
home
Turck-Shop
Connectivity
Cordsets
WSM WKM 579-2M
Item Total
€ 78,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support