chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WSM WKM 46-1.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable for CAN (DeviceNet, CANopen) PVC Cable Jacket
WSM WKM 46-1.5M
Order ID no. U2750-65
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Power
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
10.8
Cable length (m)
1.5
Cable quality
PVC
Connector A
7/8″-16 UN
Connector B
7/8″-16 UN
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
10
Design
Extension Cable
Number of Pins
4
Number of pins
4
Orientation
Right Angle
Orientation
Right angle
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
600
Key Features
Cable length (m)
1.5
Cable quality
PVC
In Stock
Price Group
K1
List Price
€ 70,95
home
Turck-Shop
Connectivity
Cordsets
WSM WKM 46-1.5M
Item Total
€ 70,95
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support