chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WSC WKC 572-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PVC Cable Jacket, Thin
WSC WKC 572-5M
Order ID no. U2532-102
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
7.2
Cable length (m)
5
Cable quality
PVC
Coding
A-coded
Coding
A-coded
Connector A
Male, M12 x 1, Angled, A-coded
Connector A
M12 x 1
Connector B
Female, M12 x 1, Angled, A-coded
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Network protocol
CANopen, DeviceNet
Number of Pins
5
Number of pins
5
Orientation
Angled
Orientation
Angled
Plug body
Plastic
Special features
Shielded
Type
Male
Type
Female
Voltage (V)
250
Key Features
Cable length (m)
5
Cable quality
PVC
Connector A
Male, M12 x 1, Angled, A-coded
Connector B
Female, M12 x 1, Angled, A-coded
In Stock
Price Group
D1
List Price
€ 69,96
home
Turck-Shop
Connectivity
Cordsets
WSC WKC 572-5M
Item Total
€ 69,96
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support