chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG 4Z-2/S90/S618 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, TPU Connection Cable
PKG 4Z-2/S90/S618
Order ID no. U2521-2
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Black
Cable diameter (mm)
4.19
Cable length (m)
2
Cable quality
TPU
Connector A
Female, Ø 8 mm, Straight
Connector A
Ø 8 mm
Current (A)
2
Design
Connection Cable
Number of Pins
4
Orientation
Straight
Overall shield
Drain, Foil
Plug body
Plastic
Type
Female
Voltage (V)
125
Key Features
Cable length (m)
2
Cable quality
TPU
Connector A
Female, Ø 8 mm, Straight
In Stock
Price Group
K1
List Price
€ 39,60
home
Turck-Shop
Connectivity
Cordsets
PKG 4Z-2/S90/S618
Item Total
€ 39,60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support