chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG 3M-2.5-PSG 3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable Verbindungsleitung
PKG 3M-2.5-PSG 3M
Order ID no. U2515-97
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
4.39
Cable length (m)
2.5
Cable quality
PVC
Connector A
Female, M8 x 1, Straight
Connector A
M8 x 1
Connector B
Male, M8 x 1, Straight
Connector B
M8 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of Pins
3
Number of pins
3
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Female
Type
Male
Voltage (V)
125
Key Features
Cable length (m)
2.5
Cable quality
PVC
Connector A
Female, M8 x 1, Straight
Connector B
Male, M8 x 1, Straight
In Stock
Price Group
K1
List Price
€ 37,73
home
Turck-Shop
Connectivity
Cordsets
PKG 3M-2.5-PSG 3M
Item Total
€ 37,73
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support