chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKE RKSW 455-2M/S825 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PVC Cable Jacket
WKE RKSW 455-2M/S825
Order ID no. U2509-520
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CSA, UL
Cable color
Violet
Cable diameter (mm)
8.5
Cable length (m)
2
Cable quality
PVC
Coding
A-coded
Coding
B-coded
Connector A
Female, M12 x 1, Right Angle, A-coded
Connector A
M12 x 1
Connector B
Female, M12 x 1, Straight, B-coded
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Network protocol
PROFIBUS-DP
Number of Pins
5
Number of pins
5
Orientation
Right Angle
Orientation
Straight
Plug body
Plastic
Special features
Shielded
Type
Female
Type
Female
Voltage (V)
250
Key Features
Cable length (m)
2
Cable quality
PVC
Connector A
Female, M12 x 1, Right Angle, A-coded
Connector B
Female, M12 x 1, Straight, B-coded
In Stock
Price Group
D1
List Price
€ 71,50
home
Turck-Shop
Connectivity
Cordsets
WKE RKSW 455-2M/S825
Item Total
€ 71,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support