chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKB 5T-2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Connection Cable
WKB 5T-2
Order ID no. U2500
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
2
Cable quality
PVC
Connector A
Female, 1/2″-20 UNF, Angled
Connector A
1/2″-20 UNF
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of Pins
5
Orientation
Angled
Plug body
Plastic
Type
Female
Voltage (V)
250
Key Features
Cable length (m)
2
Cable quality
PVC
Connector A
Female, 1/2″-20 UNF, Angled
In Stock
Price Group
K1
List Price
€ 32,67
home
Turck-Shop
Connectivity
Cordsets
WKB 5T-2
Item Total
€ 32,67
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support