chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKM 40-2M | TURCK - Your Global Automation Partner
Actuator and Sensor Cable Connection Cable
WKM 40-2M
Order ID no. U2322-01
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238
Cable color
Yellow
Cable diameter (mm)
6.73
Cable length (m)
2
Cable quality
PVC
Connector A
7/8″-16 UN
Coupling nut/screw material A
Brass
Current (A)
9
Design
Connection Cable
Height
20
Length
170
Number of Pins
4
Orientation
Right Angle
Plug body
Plastic
Type
Female
Voltage (V)
600
Width
140
Key Features
Cable length (m)
2
Cable quality
PVC
Price Group
K1
List Price
€ 62,37
Item Total
€ 62,37
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
WKM 40-2M
Contact Support