chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM WKM 50-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable PVC Cable Jacket
RSM WKM 50-1M
Order ID no. U2290-83
home
Home
Loading...
Technical Data
Downloads
Application
Power
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable diameter (mm)
7.6
Cable length (m)
1
Cable quality
PVC
Connector A
7/8″-16 UN
Connector B
7/8″-16 UN
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
9
Design
Extension Cable
Number of Pins
4+PE
Number of pins
4+PE
Orientation
Straight
Orientation
Angled
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
600
home
Turck-Shop
Connectivity
Cordsets
RSM WKM 50-1M
Key Features
Cable length (m)
1
Cable quality
PVC
In Stock
Price Group
K1
List Price
€ 89,54
Item Total
€ 89,54
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support